IESNA:LM-63-2002
[TEST]P948288
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3B-850-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 80 CRI, 5000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]16460
TILT=NONE
78 -1 1 37 22 1 1 1 1 0
1 1 109.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
1931.3 2418.1 2858.2 3199 3476.8 3634 3707.9 3734.2 3867.6 4153.1
4624.7 5220.3 5806.6 6274.7 6684.2 7058.1 7294.3 7354.6 7209.3 6841.4
6098.8 4815 3974.7 3329 2636.5 1854.8 1219.3 854.8 667 576.1
522.5 439.3 372.1 129.1 62.9 10.2 0
1931.3 2435.1 2879.5 3226.1 3481 3653.5 3741.9 3766.5 3877 4134.4
4570.3 5154 5729.2 6213.5 6627.3 7001.2 7281.6 7382.7 7290.1 6978.2
6358 5171.9 4135.3 3472.5 2788.6 2022.2 1329.7 897.2 688.2 596.5
527.6 446.1 375.5 159.7 67.1 12.7 0
1931.3 2413.9 2849.7 3199.8 3472.5 3670.5 3780.1 3826.9 3913.5 4144.6
4515.9 5034.2 5586.5 6073.3 6466.7 6781.1 7075.9 7219.5 7183 6934
6435.3 5620.5 4480.2 3685 3006.1 2263.5 1511.5 1004.3 742.6 616.9
544.6 474.1 406.1 310.1 158 18.7 0
1931.3 2413.9 2837 3186.2 3477.6 3701.1 3850.6 3928.8 4010.4 4188.8
4464.9 4866.8 5344.3 5802.3 6171.1 6473.5 6727.6 6933.2 6988.4 6906.9
6606.9 6050.4 5268.7 4343.4 3472.5 2698.5 1887.1 1208.2 824.2 627
541.2 469.9 401 319.5 224.3 87.5 0
1931.3 2342.5 2752.9 3111.4 3419 3690.9 3907.6 4051.2 4142.9 4284
4513.4 4808.2 5189.7 5578 5927.2 6228 6472.7 6690.2 6844.8 6886.5
6804 6550.9 6059.8 5317.2 4449.7 3563.5 2655.2 1750.3 1099.5 737.5
562.5 499.6 434.2 331.4 223.5 69.7 0
1931.3 2305.1 2675.6 3024.8 3347.6 3646.7 3918.6 4133.6 4279.7 4416.5
4588.1 4834.5 5120 5459 5800.6 6140.5 6429.4 6655.4 6826.1 6967.2
7076.8 7040.3 6886.5 6537.3 5934 5152.3 4147.2 3180.3 2138.6 1320.4
856.5 585.4 424 256.6 129.1 34 0
1931.3 2233.7 2555.8 2884.6 3204.1 3517.6 3820.1 4089.4 4312.9 4492.1
4674 4872.8 5091.1 5363 5674.9 6028.3 6392 6742.9 7053.8 7327.4
7576.4 7850 7973.2 8049.6 8032.7 7686 7024.1 5969.7 4574.6 3098.7
1788.5 928.7 474.1 273.6 133.4 45.9 0
1931.3 2179.4 2437.7 2719.8 3012 3288.2 3584.7 3872.7 4149.7 4394.4
4639.1 4866 5071.6 5293.4 5526.2 5776 6065.7 6393.7 6752.2 7132.9
7548.3 8144.8 8626.6 8920.5 9255.3 9497.5 9528.9 9203.5 8357.2 6987.6
5091.1 3285.6 1674.7 683.1 243.9 47.6 0
1931.3 2081.7 2263.5 2474.2 2705.3 2950 3199 3445.4 3689.2 3939.9
4202.4 4445.4 4709.6 4985.8 5273 5561 5880.5 6239 6635.8 7085.3
7610.4 8406.5 9196.7 9737.9 10428.7 11241.8 12111.9 12692.2 12568.1 11399.8
8994.5 5831.2 2473.4 755.3 237.9 49.3 0
1931.3 2064.7 2245.6 2439.4 2657.7 2888.8 3125 3360.4 3593.2 3829.4
4062.2 4303.5 4558.4 4834.5 5120 5416.6 5746.2 6110.7 6518.6 6983.3
7507.6 8350.4 9146.6 9732.8 10471.2 11357.4 12307.3 12912.2 12797.5 11555.3
8940.9 5467.5 2095.3 578.6 186.9 42.5 0
1931.3 2000.1 2093.6 2219.3 2371.4 2537.1 2704.5 2880.3 3062.2 3245.7
3430.9 3622.1 3815 4018.9 4238.1 4470 4724.9 5013.8 5362.2 5759.8
6244.1 7013.9 7597.6 8173.7 8876.4 9721.8 10515.3 10859.5 10500.1 9129.6
6739.5 3751.2 1081.6 226.9 75.6 17 0
1931.3 1952.5 2005.2 2080.8 2185.3 2298.3 2421.5 2548.1 2676.4 2813.2
2946.6 3074.9 3207.5 3339.2 3478.5 3625.5 3780.1 3967.9 4185.4 4467.5
4875.3 5381.7 5726.7 6112.4 6573.8 7076.8 7420.1 7300.2 6700.4 5575.4
4026.5 2060.4 672.1 200.5 68.8 16.1 0
1931.3 1910 1917.7 1952.5 2009.4 2068.1 2145.4 2221.9 2297.5 2376.5
2445.3 2507.3 2559.2 2606.7 2639.9 2661.1 2682.4 2696.8 2720.6 2775.8
2908.4 2986.5 3001 3029.9 3074.9 3115.7 3004.4 2651.8 2148.8 1592.3
1082.5 613.5 307.6 130 62.9 22.1 0
1931.3 1820.8 1755.4 1721.4 1718 1731.6 1754.5 1780 1797.9 1808.9
1808.1 1786.8 1753.7 1707 1644.9 1569.3 1478.4 1384.1 1297.4 1216.7
1133.4 1059.5 997.5 946.5 902.3 857.3 801.2 725.6 621.1 480.9
350.1 257.4 178.4 114.7 65.4 18.7 0
1931.3 1738.4 1618.6 1565.9 1553.2 1564.2 1588 1613.5 1626.2 1622.8
1605 1573.6 1527.7 1470.8 1404.5 1336.5 1266 1195.5 1125.8 1049.3
972 902.3 851.4 820.8 808.9 810.6 808.9 785.1 726.5 628.7
478.4 329.7 231.1 152.1 75.6 17 0
1931.3 1673.8 1529.4 1472.5 1475 1507.3 1543 1565.9 1567.6 1552.3
1522.6 1480.1 1430 1372.2 1311 1250.7 1187 1119.8 1051 987.3
938.9 897.2 869.2 851.4 836.1 818.2 790.2 761.3 725.6 668.7
582 457.1 299.9 165.7 79 17 0
1931.3 1611.8 1463.1 1424.9 1448.7 1492.8 1527.7 1544.7 1537.9 1511.5
1470.8 1422.3 1366.2 1311 1252.4 1195.5 1156.4 1109.7 1051 1004.3
972.9 931.2 865.8 814 780 746.8 712.9 678.9 648.3 620.2
587.1 533.6 436.7 334.8 196.3 47.6 0
1931.3 1577 1428.3 1407 1447.8 1490.3 1525.1 1535.3 1519.2 1477.6
1427.4 1370.5 1309.3 1254.9 1208.2 1181.9 1150.4 1118.1 1086.7 1017
955 905.7 856.5 810.6 763 721.4 680.6 643.2 604.1 559.1
514.9 475 416.3 359.4 251.5 97.7 0
1931.3 1547.2 1406.2 1403.6 1448.7 1489.4 1520 1523.4 1498.8 1453.8
1396.8 1334 1277.9 1226.1 1191.2 1161.5 1123.2 1071.4 1025.5 970.3
927.8 880.2 833.5 791 755.3 718.8 679.7 639.8 593.1 541.2
484.3 434.2 369.6 279.5 185.2 77.3 0
1931.3 1530.2 1395.1 1402.8 1452.1 1492 1519.2 1514.1 1482.7 1429.1
1362.8 1300.8 1248.1 1208.2 1189.5 1144.5 1074.8 994.1 961.8 934.6
886.2 848.8 816.5 768.9 733.3 705.2 668.7 625.3 573.5 516.6
454.6 427.4 367.9 240.5 175 107.1 0
1931.3 1526.8 1388.3 1403.6 1452.9 1493.7 1518.3 1511.5 1473.3 1413
1345.9 1284.7 1232.9 1208.2 1179.3 1122.4 1020.4 953.3 936.3 903.2
860.7 814.8 771.5 738.4 718 700.1 667 626.2 576.9 520
459.7 475 378.9 253.2 192.9 71.4 0
1931.3 1526.8 1387.5 1406.2 1453.8 1494.5 1517.5 1514.1 1476.7 1413.8
1345.9 1283.8 1232 1209.1 1176.8 1119 1012.8 954.2 940.6 902.3
858.2 808 772.3 728.2 722.2 700.1 666.1 626.2 580.3 519.1
461.4 468.2 325.4 261.7 190.3 68.8 0
